Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Mini SMP Female (Jack) Connector for RG405, RG405 Tinned, .086 SR Cable, Solder

SKU: SC5431
Pricing
QUANTITYPRICE
1-24$56.99
25-49$54.14
50-99$51.29
100-249$49.01
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 361
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMini SMP
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency26.5 GHz
Termination TypeCoax
Interface Type 1RG405
Interface Type 2RG405 Tinned
Interface Type 3.086 SR
Description

Mini SMP Female (Jack) Connector for RG405, RG405 Tinned, .086 SR Cable, Solder

SC5431 Mini SMP female coaxial connector from Fairview Microwave has an interface type of RG405, RG405 Tinned, .086 SR and a 50 Ohm impedance. This Mini SMP female connector uses shield attachment of solder attachment for the contact. Our female Mini SMP coaxial connector provides a minimum frequency of DC and a maximum frequency of 26.5 GHz.

Mini SMP female coaxial RF connector has a ptfe dielectric type and a VSWR of 1.15:1. Our SC5431 Mini SMP connector uses beryllium copper contact. This Mini SMP female coaxial RF connector is RoHS compliant, you can find this Mini SMP female coaxial connector datasheet specifications above.

Fairview Microwave female Mini SMP connector purchases will ship the same day. Our Mini SMP female RG405 / RG405 Tinned / .086 SR connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom Mini SMP cable connector assemblies that will ship quickly from our location.