Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF PCB Connector, 75 Ohm Mini SMB Jack Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .055 inch Hole Spacing

SKU: FMCN44286
Pricing
QUANTITYPRICE
1-9$36.40
10-24$34.94
25-99$33.49
100-249$32.03
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMini SMB
Connector GenderJack
Impedance75 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency2 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

RF PCB Connector, 75 Ohm Mini SMB Jack Right Angle Connector Solder Attachment Thru Hole PCB, .200 inch x .055 inch Hole Spacing

FMCN44286 Mini SMB jack right angle PCB connector has an interface type of Mini SMB jack which is compatible with thru hole cables and a 75 Ohm impedance. Fairview Microwave's Mini SMB jack connector uses solder as an attachment method. Our jack Mini SMB right angle PCB connector operates at a minimum frequency of DC and a maximum frequency of 2 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This Mini SMB jack RF connector is stocked to be readily available for same business day shipment.

The Fairview Microwave right angle Mini SMB jack PCB connector has a PTFE dielectric type. Fairview Microwave's Mini SMB PCB connector has a brass body with gold plating. Our FMCN44286 right angle connector uses brass contact. This push-on RF connector can operate at temperatures ranging from -65 to +165 degrees C. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings.

Our high-quality FMCN44286 connector features a 3 µin minimum body plating specification. This right angle Mini SMB connector has a gold inner contact plating. Fairview Microwave’s Mini SMB jack connector has a maximum operating voltage of 335 Vrms.

This Fairview Microwave right angle jack Mini SMB connector will ship the same business day as purchased. Our Mini SMB right angle jack connector is part of our RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.