Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2 Watt P3dB, 2.4 GHz to 2.5 GHz, Medium Power GaAs Amplifier with Heatsink, 31 dB Gain, 43 dBm IP3 and SMA

SKU: FMAM4075
Pricing
QUANTITYPRICE
1-4$1,250.00
5-9$1,200.00
10-24$1,150.00
25-99$1,100.00
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Frequency, Min2.4 GHz
Frequency, Max2.5 GHz
Gain, Typical31 dB
Gain Flatness+/- 1 dB
3rd Intercept Point, Typ43 dB
Voltage, DC Typ12 Volts
Current, DC Typ1,500 mA
Output P3dB Compression Power+33 dBm
Description

2 Watt P3dB, 2.4 GHz to 2.5 GHz, Medium Power GaAs Amplifier with Heatsink, 31 dB Gain, 43 dBm IP3 and SMA

RF power amplifier FMAM4075 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized medium power version manufactured with SMA connectors. Our SMA medium power RF amplifier design has a 31 dB typical gain and output 3dB compression power of +33 dBm.

Fairview RF medium power amplifier part number FMAM4075 is rated for a gain flatness of +/- 1 dB. Our radio frequency medium power amplifier is constructed for a minimum frequency of 2.4 GHz and a maximum of 2.5 GHz. Additional specs on this medium power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our medium power amplifier is part of over one million RF, microwave and millimeter wave components in stock. This medium power RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.