Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1 Watt P1dB, 4 GHz to 6 GHz, Medium Power GaAs Amplifier, 30 dB Gain, 42 dBm IP3 and SMA

SKU: FMAM4078
Pricing
QUANTITYPRICE
1-4$2,566.67
5-9$2,464.00
10-24$2,361.34
25-99$2,258.67
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Frequency, Min4 GHz
Frequency, Max6 GHz
Gain, Min27 dB
Gain, Typical30 dB
Gain Flatness+/- 1.2 dB
1dB Compression Point, Typ+30 dBm
3rd Intercept Point, Typ42 dB
Voltage, DC Typ9 Volts
Current, DC Typ1,050 mA
Description

1 Watt P1dB, 4 GHz to 6 GHz, Medium Power GaAs Amplifier, 30 dB Gain, 42 dBm IP3 and SMA

RF power amplifier FMAM4078 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized medium power version manufactured with SMA connectors and rated at 1 Watt. Our SMA medium power RF amplifier design has a 27 dB minimum gain and 30 dB typical gain.

Fairview RF medium power amplifier part number FMAM4078 is rated for a gain flatness of +/- 1.2 dB with a P1dB of 31 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 4 GHz and a maximum of 6 GHz. Additional specs on this medium power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our medium power amplifier is part of over one million RF, microwave and millimeter wave components in stock. This medium power 1 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.