Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MCX Plug (Male) Connector For RG316, RG174 Cable, Crimp/Solder

SKU: SC9415
Pricing
QUANTITYPRICE
1-24$2.60
25-49$2.47
50-99$2.34
100-249$2.24
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 586
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMCX
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency6 GHz
Termination TypeCoax
Interface Type 1RG316
Interface Type 2RG174
Description

MCX Plug (Male) Connector For RG316, RG174 Cable, Crimp/Solder

SC9415 MCX plug coaxial connector from Fairview Microwave has an interface type of RG316, RG174 and a 50 Ohm impedance. This MCX plug connector uses shield attachment of crimp/solder attachment for the contact. Our plug MCX coaxial connector provides a minimum frequency of DC and a maximum frequency of 6 GHz.

MCX plug coaxial RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave MCX coaxial connector has a brass body with gold plating. Our SC9415 MCX connector uses brass contact and a gold plating material. This MCX plug coaxial RF connector is RoHS compliant, you can find this MCX plug coaxial connector datasheet specifications above.

Fairview Microwave plug MCX connector purchases will ship the same day. Our MCX plug RG316 / RG174 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MCX cable connector assemblies that will ship quickly from our location.