MCX Plug (Male) to SMA Female (Jack) Cable M17/113-RG316 Coax Up To 3 GHz, 1.35 VSWR in 48 Inch

Product SKU: FMC0713316-48

MCX Plug (Male) to SMA Female (Jack) Cable M17/113-RG316 Coax Up To 3 GHz, 1.35 VSWR in 48 Inch high resolution
  • MCX Plug (Male) to SMA Female (Jack) Cable M17/113-RG316 Coax Up To 3 GHz, 1.35 VSWR in 48 Inch zoom
Standard Length
--- or ---
Custom Length
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.

Pricing Table
QUANTITYPRICE
1-24$46.89
25-49$44.55
50-99$42.20
100-249$40.33
250+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:1,569
Quantity:  

MCX Plug to SMA Female Cable RG-316 Coax in 48 Inch

RF cable assembly part number FMC0713316-48 mcx plug to SMA female cable RG-316 coax in 48 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Mcx plug to SMA female cable RG-316 coax in 48 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with MCX cable connection on one end and a SMA cable connection on the other end. Our MCX cable assembly has a plug gender on end one and female on end two. MCX cable FMC0713316-48 is built in a plug to female coaxial assembly design and will ship quickly after the purchase.

Fairview MCX plug to SMA female cable assembly FMC0713316-48 is built with RG-316 coax and it is a flexible design. Our MCX cable assembly is manufactured with 50 Ohm MCX to 50 Ohm SMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this MCX plug to SMA female cable can be found on its specifications datasheet PDF above. Keep in mind that FMC0713316-48 can also be used as a SMA female to MCX plug cable because the assembly operates in both directions.

MCX plug to SMA female coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality MCX to SMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of MCX cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.