Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Matching Pad 75 Ohm N Male to 50 Ohm N Female Operating from DC to 1 GHz

SKU: SI1530
Pricing
QUANTITYPRICE
1-24$95.99
25-49$91.19
50-99$86.39
100-249$82.55
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector In SeriesN
Connector In GenderMale
Connector In Impedance75 Ohm
Connector Out SeriesN
Connector Out GenderFemale
Connector Out Impedence50 Ohm
Minimum FrequencyDC
Maximum Frequency1 GHz
Maximum VSWR1.3:1
Description