Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Fire Rated Low PIM 7/16 DIN Male to RA N Male Cable SPF-250 Coax in 200 cm Using Times Microwave Parts and RoHS

SKU: FMCA2028-200CM

Fire Rated Low PIM 7/16 DIN Male to RA N Male Cable SPF-250 Coax in 200 cm Using Times Microwave Parts and RoHS

SKU: FMCA2028-200CM
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Pricing
QUANTITYPRICE
1-9$98.00
10-24$93.10
25-49$90.16
50+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Connector Series 17/16 DIN
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberSPF-250
RF Cable TypeSPF-250
RF Cable Impedance50
Length78.74 inches
Description

Fire Rated Low PIM 7/16 DIN Male to RA N Male Cable SPF-250 Coax in 200 cm Using Times Microwave Parts and RoHS

RF cable assembly part number FMCA2028-200CM fire rated low PIM 7/16 DIN male to RA N male cable SPF-250 coax in 200 cm using Times Microwave parts and RoHS from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Fire rated low PIM 7/16 DIN male to RA N male cable SPF-250 coax in 200 cm using Times Microwave parts and RoHS, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 7/16 DIN cable connection on one end and a type N cable connection on the other end. Our 7/16 DIN cable assembly has a male gender on end one and male on end two. 7/16 DIN cable FMCA2028-200CM is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview 7/16 DIN male to N type male cable assembly FMCA2028-200CM is built with SPF-250 coax and it is a corrugated design. Our 7/16 DIN cable assembly is manufactured with 50 Ohm 7/16 DIN to right angle 50 Ohm type N cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 7/16 DIN male to type N right angle male cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA2028-200CM can also be used as a N type male to 7/16 DIN male cable because the assembly operates in both directions.

7/16 DIN male to type N right angle male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 7/16 DIN to type N cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 7/16 DIN cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.