Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Plenum Low PIM 4.3-10 Male to N Female Bulkhead Cable SPP-250-LLPL Coax in 100 cm Using Times Microwave Parts and RoHS

SKU: FMCA1889-100CM

Plenum Low PIM 4.3-10 Male to N Female Bulkhead Cable SPP-250-LLPL Coax in 100 cm Using Times Microwave Parts and RoHS

SKU: FMCA1889-100CM
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Pricing
QUANTITYPRICE
1-9$77.00
10-24$73.15
25-49$70.84
50+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 8
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Connector Series 14.3-10
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part NumberSPP-250-LLPL
RF Cable TypeSPP-250-LLPL
RF Cable Impedance50
Length39.3701 inches
Description

Plenum Low PIM 4.3-10 Male to N Female Bulkhead Cable SPP-250-LLPL Coax in 100 cm Using Times Microwave Parts and RoHS

RF cable assembly part number FMCA1889-100CM plenum low PIM 4.3-10 male to N female bulkhead cable SPP-250-LLPL coax in 100 cm using Times Microwave parts and RoHS from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Plenum low PIM 4.3-10 male to N female bulkhead cable SPP-250-LLPL coax in 100 cm using Times Microwave parts and RoHS, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 4.3-10 cable connection on one end and a N type cable connection on the other end. Our 4.3-10 cable assembly has a male gender on end one and female on end two. 4.3-10 cable FMCA1889-100CM is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview 4.3-10 male to type N female cable assembly FMCA1889-100CM is built with SPP-250-LLPL coax and it is a corrugated design. Our 4.3-10 cable assembly is manufactured with 50 Ohm 4.3-10 to 50 Ohm type N cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 4.3-10 male to type N female bulkhead cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA1889-100CM can also be used as a type N female to 4.3-10 male cable because the assembly operates in both directions.

4.3-10 male to N type female bulkhead coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 4.3-10 to type N cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 4.3-10 cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.