Low PIM 4.3-10 Male to 4.3-10 Female 4 Hole Flange Cable 1/4 inch Superflexible Coax

Product SKU: FMCA2241

Low PIM 4.3-10 Male to 4.3-10 Female 4 Hole Flange Cable 1/4 inch Superflexible Coax high resolution
  • Low PIM 4.3-10 Male to 4.3-10 Female 4 Hole Flange Cable 1/4 inch Superflexible Coax zoom
Standard Length
--- or ---
Custom Length
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.

4.3-10 Male to 4.3-10 Female 4 Hole Flange Cable 1/4 inch Superflexible Coax

RF cable assembly part number FMCA2241 4.3-10 male to 4.3-10 female 4 hole flange cable 1/4 inch superflexible coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. 4.3-10 male to 4.3-10 female 4 hole flange cable 1/4 inch superflexible coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 4.3-10 cable connection on one end and a 4.3-10 cable connection on the other end. Our 4.3-10 cable assembly has a male gender on end one and female on end two. 4.3-10 cable FMCA2241 is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview 4.3-10 male to 4.3-10 female cable assembly FMCA2241 is built with 1/4 inch Superflexible coax and it is a corrugated design. Our 4.3-10 cable assembly is manufactured with 50 Ohm 4.3-10 to 50 Ohm 4.3-10 cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 4.3-10 male to 4.3-10 female 4 hole flange cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA2241 can also be used as a 4.3-10 female to 4.3-10 male cable because the assembly operates in both directions.

4.3-10 male to 4.3-10 female 4 hole flange coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 4.3-10 to 4.3-10 cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 4.3-10 cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.