4.5 dB NF Low Phase Noise Amplifier Operating From 1.5 GHz to 5 GHz with 14 dB Gain, 17 dBm P1dB and SMA

Product SKU: FMAM1034

4.5 dB NF Low Phase Noise Amplifier Operating From 1.5 GHz to 5 GHz with 14 dB Gain, 17 dBm P1dB and SMA high resolution
  • 4.5 dB NF Low Phase Noise Amplifier Operating From 1.5 GHz to 5 GHz with 14 dB Gain, 17 dBm P1dB and SMA zoom
Pricing Table
QUANTITYPRICE
1-1$6,139.54
2-4$5,893.96
5-9$5,648.38
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:3
Quantity:  

4.5 dB NF Low Phase Noise Amplifier Operating From 1.5 GHz to 5 GHz with 14 dB Gain, 17 dBm P1dB and SMA

RF low noise amplifier FMAM1034 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency LNA amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF low noise amplifier (LNA) is a connectorized medium power version manufactured with SMA connectors and rated at 17 dBm. Our SMA medium power low noise amplifier design has a 14 dB typical gain.

Fairview RF medium power LNA amplifier part number FMAM1034 is rated with a P1dB of 17 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 1.5 GHz and a maximum of 5 GHz. Additional specs on this medium power low noise amp from Fairview Microwave can be found in the details on the RF LNA amplifier datasheet specifications PDF above.

Our medium power amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power low noise RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.