Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Low Loss RA N Male to N Female Bulkhead Cable LL142 Coax in 150 cm and RoHS with LF Solder

SKU: FMCA1242-150CM

Low Loss RA N Male to N Female Bulkhead Cable LL142 Coax in 150 cm and RoHS with LF Solder

SKU: FMCA1242-150CM
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Pricing
QUANTITYPRICE
1-9$346.82
10-24$329.48
25-49$312.14
50+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 50
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part NumberFM-F142LL
RF Cable TypeLL142
RF Cable Impedance50
Length59.06 inches
Description

Low Loss RA N Male to N Female Bulkhead Cable LL142 Coax in 150 cm and RoHS with LF Solder

RF cable assembly part number FMCA1242-150CM low loss RA N male to N female bulkhead cable LL142 coax in 150 cm and RoHS with LF solder from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Low loss RA N male to N female bulkhead cable LL142 coax in 150 cm and RoHS with LF solder, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with type N cable connection on one end and a N cable connection on the other end. Our N type cable assembly has a male gender on end one and female on end two. Type N cable FMCA1242-150CM is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview N type male to N female cable assembly FMCA1242-150CM is built with LL142 coax and it is a flexible design. Our type N cable assembly is manufactured with right angle 50 Ohm type N to 50 Ohm N cable connectors and has a 50 Ohm impedance for the cable. RF specs for this type N right angle male to N female bulkhead cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA1242-150CM can also be used as a N female to N type male cable because the assembly operates in both directions.

Type N right angle male to N female bulkhead coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality type N to N cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of type N cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.