Low Loss N Female Bulkhead to N Female Bulkhead Cable LL142 Coax in 50 cm and RoHS with LF Solder

Product SKU: FMCA1247-50CM

Low Loss N Female Bulkhead to N Female Bulkhead Cable LL142 Coax in 50 cm and RoHS with LF Solder high resolution
  • Low Loss N Female Bulkhead to N Female Bulkhead Cable LL142 Coax in 50 cm and RoHS with LF Solder zoom
Standard Length
--- or ---
Custom Length
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.

Pricing Table
QUANTITYPRICE
1-9$228.00
10-24$216.60
25-49$205.20
50+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:23
Quantity:  

Low Loss N Female Bulkhead to N Female Bulkhead Cable LL142 Coax in 50 cm and RoHS with LF Solder

RF cable assembly part number FMCA1247-50CM low loss N female bulkhead to N female bulkhead cable LL142 coax in 50 cm and RoHS with lf solder from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Low loss N female bulkhead to N female bulkhead cable LL142 coax in 50 cm and RoHS with lf solder, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with N type cable connection on one end and a N type cable connection on the other end. Our type N cable assembly has a female gender on end one and female on end two. Type N cable FMCA1247-50CM is built in a female to female coaxial assembly design and will ship quickly after the purchase.

Fairview type N female to type N female cable assembly FMCA1247-50CM is built with LL142 coax and it is a flexible design. Our type N cable assembly is manufactured with 50 Ohm type N to 50 Ohm type N cable connectors and has a 50 Ohm impedance for the cable. RF specs for this N type female bulkhead to N type female bulkhead cable can be found on its specifications datasheet PDF above.

Type N female bulkhead to type N female bulkhead coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality type N to type N cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of N type cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.