Fairview Microwave
0 Items in Cart
Login
1-800-715-4396
|
Live Chat Support Software
Products
The RF Cable Designerâ„¢
Adapters
1.0/2.3 Adapters
1.0mm Adapters
1.85mm Adapters
10-32 Adapters
2.4mm Adapters
2.92mm Adapters
3.5mm Adapters
4.1/9.5 Mini DIN Adapters
4.3-10 Adapters
7/16 DIN Adapters
7mm Adapters
BMA Adapters
BNC Adapters
C Adapters
F Adapters
FME Adapters
GR874 Adapters
HN Adapters
LC Adapters
MCX Adapters
MHV Adapters
Mini SMP Adapters
Mini UHF Adapters
MMBX Adapters
MMCX Adapters
N Adapters
QMA Adapters
QN Adapters
RCA Adapters
SC Adapters
SHV Adapters
SMA Adapters
SMB Adapters
SMC Adapters
SMP Adapters
SSMA Adapters
TNC Adapters
U.FL Adapters
UHF Adapters
W.FL Adapters
ZMA Adapters
Amplifiers
Amplifier Accessories
Bi Directional Amplifiers
Broadband Amplifiers
Gain Block Amplifiers
GaN Power Amplifiers
High Rel Amplifiers
Input Protected Low Noise Amplifiers
Limiting Amplifiers
Linear Amplifiers
Low Noise Amplifiers
Low Phase Noise Amplifiers
Power Amplifiers
Waveguide Power Amplifiers
Antennas
Fixed Antennas
Gain Horn Antennas
Portable Antennas
Specialty Waveguide Antennas
Attenuators
Continuously Variable Attenuators
Fixed Attenuators
Programmable Attenuators
Step Attenuators
Voltage Variable Attenuators
Waveguide Attenuators
Baluns
Bias Tees
Bulk Cables
50 Ohm Coax Cables
75 Ohm Coax Cables
Cable Assemblies
High-Rel Cable Assemblies
Matched Cable Assemblies
Multi-Purpose Test Cables
VNA Test Cables
1.0mm Cable Assemblies
1.85mm Cable Assemblies
2.4mm Cable Assemblies
2.92mm Cable Assemblies
4.1/9.5 Mini DIN Cable Assemblies
4.3-10 Cable Assemblies
7/16 DIN Cable Assemblies
BMA Cable Assemblies
BNC 75 Ohm Cable Assemblies
BNC Cable Assemblies
F 75 Ohm Cable Assemblies
MCX Cable Assemblies
Mini UHF Cable Assemblies
MMBX Cable Assemblies
MMCX Cable Assemblies
N 75 Ohm Cable Assemblies
N Cable Assemblies
QMA Cable Assemblies
SMA Cable Assemblies
SMB Cable Assemblies
SMC Cable Assemblies
SMP Cable Assemblies
SSMA Cable Assemblies
SSMB Cable Assemblies
SSMC Cable Assemblies
TNC Cable Assemblies
UHF Cable Assemblies
UMCX 2.1 Cable Assemblies
UMCX 2.5 Cable Assemblies
UMCX Cable Assemblies
Circulators
Combiners
Connector Shorts
Connectors
1.0mm Connectors
1.85mm Connectors
10-32 Connectors
2.4mm Connectors
2.92mm Connectors
4.3-10 Connectors
7/16 DIN Connectors
75 Ohm BNC Connectors
BMA Connectors
BNC Connectors
HN Connectors
MC-Card Connectors
MCX Connectors
Mini SMP Connectors
MMBX Connectors
MMCX Connectors
N Connectors
QMA Connectors
SHV Connectors
SMA Connectors
SMB Connectors
SMC Connectors
SMP Connectors
SSMA Connectors
SSMC Connectors
TNC Connectors
Couplers
Couplers
Hybrids
Tappers
Waveguide Couplers
DC Blocks
Detectors
Threshold Detectors
Waveguide Detectors
Zero Bias Detectors
Dust Caps
Filters
Bandpass Filters
Highpass Filters
Lowpass Filters
Tunable Filters
Waveguide Bandpass Filters
Hybrids
Isolators
Limiters
PIN-PIN Limiters
PIN-Schottky Limiters
Matching Pads
Mixers
Double Balanced Mixers
IQ Mixers
Waveguide Converter Mixers
New Products
Noise Sources
Oscillators
Phase Locked Oscillators
Voltage Control Oscillators
Waveguide Gunn Oscillators
Phase Shifters
Phase Shifters
Waveguide Phase Shifters
Phase Trimmers
Power Dividers
Rotary Joints
Surge Protectors
Switches
Electromechanical Relay Switches
High Isolation Switches
High Isolation USB Switches
Low IL Repeatability Relays
PIN Diode Switches
Surface Mount Switches
Waveguide Electromechanical Relay Switches
Waveguide PIN Diode Switches
Synthesizers
Terminations
Feed-Thru Load Terminations
Load Terminations
Waveguide Terminations
Test and Measurement
Calibration Kits
Calibration Kits Shorts and Opens
Matched Cable Assemblies
Microwave Probes
Multi-Purpose Test Cables
Precision Test Adapters
Single-Ended Pigtails and Probes
VNA Test Cables
Tools
Torque Wrenches
Waveguides
Antennas
Flexible Waveguides
Straights, Bends, Twists
Waveguide Accessories
Waveguide Attenuators
Waveguide Bandpass Filters
Waveguide Bulkhead Adapters
Waveguide Converter Mixers
Waveguide Couplers
Waveguide Detectors
Waveguide Electromechanical Relay Switches
Waveguide Gunn Oscillators
Waveguide Isolators
Waveguide Magic Tees
Waveguide Phase Shifters
Waveguide PIN Diode Switches
Waveguide Power Amplifiers
Waveguide Terminations
Waveguide to Coax Adapters
Waveguide Transitions
More >>
<< Less
SERVICE/SUPPORT
Services
RF Performance
Cable Phase Matching
Custom Cable Assembly
Custom Kits
3D CAD Drawings
Help / FAQ
How To Order
Technical Support
Shipping Policy
Terms of Sale
Privacy Policy
Search:
Home
>
DC Blocks
>
7/16 DIN DC Blocks
> Inner 7/16 DIN DC Blocks
Inner 7/16 DIN DC Blocks
Inner 7/16 DIN DC Blocks
Product Filters
Hide Filters
Min Frequency
Please Select
380 MHz
Max Frequency
Please Select
2.7 GHz
Impedance (Ohms)
Please Select
50
Inner DC Block From 380 MHz to 2.7 GHz With 7/16 DIN Connectors
SD3090
$187.89
QTY: 11 |
Inner 7/16 DIN DC Blocks