Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

High Power GaAs Amplifier at 5 Watt Psat Operating from 2 GHz to 4.4 GHz with 37 dBm IP3, SMA

SKU: FMAM4011
Pricing
QUANTITYPRICE
1-1$3,280.00
2-4$3,165.20
5-9$3,050.40
10+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Frequency, Min2 GHz
Frequency, Max4.4 GHz
Gain, Min26 dB
Gain, Typical32 dB
3rd Intercept Point, Typ37 dB
3rd Intercept Point, Min35 dB
Description

High Power GaAs Amplifier at 5 Watt Psat Operating from 2 GHz to 4.4 GHz with 37 dBm IP3, SMA

RF power amplifier FMAM4011 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized high power version manufactured with SMA connectors and rated at 5 Watt. Our SMA high power RF amplifier design has a 26 dB minimum gain and 32 dB typical gain.

Fairview RF high power amplifier part number FMAM4011 is rated with a Psat of 37 dBm. Our radio frequency high power amplifier is constructed for a minimum frequency of 2 GHz and a maximum of 4.4 GHz. Additional specs on this high power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our high power amplifier is part of over one million RF, microwave and millimeter wave components in stock. This high power 5 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.