To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

High Power Amplifier at 5 Watt P1dB Operating From 1.7 GHz to 2.5 GHz with 11 dB Gain and SMA

Product SKU: SPA-025-11-01-SMA

High Power Amplifier at 5 Watt P1dB Operating From 1.7 GHz to 2.5 GHz with 11 dB Gain and SMA high resolution
  • High Power Amplifier at 5 Watt P1dB Operating From 1.7 GHz to 2.5 GHz with 11 dB Gain and SMA zoom
Pricing Table
QUANTITYPRICE
1-1$2,423.59
2-4$2,278.17
5-9$2,157.00
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:5
Quantity:  

High Power Amplifier at 5 Watt P1dB Operating From 1.7 GHz to 2.5 GHz with 11 dB Gain and SMA

RF power amplifier SPA-025-11-01-SMA from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized high power version manufactured with SMA connectors and rated at 5 Watt. Our SMA high power RF amplifier design has a 11 dB typical gain.

Fairview RF high power amplifier part number SPA-025-11-01-SMA is rated for a gain flatness of 0.5 dB with a P1dB of 37 dBm. Our radio frequency high power amplifier is constructed for a minimum frequency of 1.7 GHz and a maximum of 2.5 GHz. Additional specs on this high power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our high power amplifier is part of over one million RF, microwave and millimeter wave components in stock. This high power 5 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our Allen, TX facility for all your RF, microwave and millimeter wave amplifier component needs.