Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Gain Horn Antenna Operating From 700 MHz to 18 GHz With a Nominal 10 dBi Typical Gain With N Female Input Connector

SKU: SH0718N
Pricing
QUANTITYPRICE
1-1$9,890.00
2-4$9,543.85
5-9$9,197.70
10+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeBroadband
Direction TypeDirectional
PolarizationLinear
Frequency, Min700 MHz
Frequency, Max18 GHz
Beam Width, 3dB V30
Beam Width, 3dB H48
Description