Field Replaceable SMA Mixer from 2 GHz to 18 GHz with an IF Range from 1 GHz to 6 GHz and LO Power of +10 dBm
SKU: FMMX1005
Key Specifications
Key Specifications. |
RF Connector Series | SMA |
RF Connector Gender | Female |
LO Connector Series | SMA |
LO Connector Gender | Female |
IF Connector Series | SMA |
IF Connector Gender | Female |
RF Minimum Frequency | 2 GHz |
RF Maximum Frequency | 18 GHz |
LO Minimum Frequency | 2 GHz |
LO Maximum Frequency | 18 GHz |
IF Minimum Frequency | 1 GHz |
IF Maximum Frequency | 6 GHz |
Description
Field Replaceable SMA Mixer from 2 GHz to 18 GHz with an IF Range from 1 GHz to 6 GHz and LO Power of +10 dBm
RF mixer part number FMMX1005 is one product of a selection of coaxial radio frequency mixer components supplied by Fairview Microwave and is triple balanced. This coaxial RF triple balanced mixer design is built with SMA connectors that are female gender. This SMA mixer is manufactured with a impedance and has a RF to LO isolation of dB.
Fairview Microwave radio frequency triple balanced mixer was designed for a RF frequency range of 2 GHz for the minimum and 18 GHz for the maximum. Triple balanced mixer part number FMMX1005 has a LO frequency range minimum of 2 GHz and a LO Frequency maximum of 18 GHz. This triple balanced frequency mixer has an IF frequency minimum of 1 GHz and 6 GHz for a maximum. Additional coaxial RF mixer design specs for this radio frequency component can be found on its triple balanced mixer PDF specifications datasheet above.
This is where to buy a connectorized RF triple balanced mixer with SMA connectors operating from 2 GHz to 18 GHz. Fairview also stocks a very large selection of other RF parts that will ship the same day from our location. Radio frequency microwave and millimeter wave mixer components and other Fairview supplied RF parts are in stock and ship same-day from our warehouse inventory.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.