Dual Junction Isolator N Female with 40 dB Isolation from 1.7 GHz to 2.2 GHz Rated to 50 Watts

Product SKU: FMIR1016

Dual Junction Isolator N Female with 40 dB Isolation from 1.7 GHz to 2.2 GHz Rated to 50 Watts high resolution
  • Dual Junction Isolator N Female with 40 dB Isolation from 1.7 GHz to 2.2 GHz Rated to 50 Watts zoom
Pricing Table
QUANTITYPRICE
1-4$874.33
5-9$830.61
10-24$786.90
25+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:4
Quantity:  

Dual Junction Isolator N Female with 40 dB Isolation from 1.7 GHz to 2.2 GHz Rated to 50 Watts

RF isolator FMIR1016 from Fairview is just part of a large number of radio frequency components specifically stocked to be highly available for rapid shipment. Fairview Microwave isolator is manufactured with N connectors that are female. This coaxial N isolator design is rated for a minimum frequency of 1.7 GHz and a maximum frequency of 2.2 GHz.

Fairview Microwave N female isolator part number FMIR1016 has a minimum isolation of 40 dB and a maximum input power of 50 Watts. Inertion loss of this RF isolator is a maximum of 0.8 dB. Additional RF specs for this Fairview Microwave component can be found on its isolator datasheet specifications PDF above.

Our RF connectorized circulator is just part of more than one million RF, microwave and millimeter wave components we stock. This RF isolator with N connectors is ready to buy and be shipped worldwide. Fairview also stocks a wide selection of other radio frequency coaxial isolators that ship same-day from our warehouse along with rest of our RF, microwave and millimeter wave components.