Dual Junction Circulator SMA Female with 36 dB Isolation from 2 GHz to 4 GHz Rated to 50 Watts
Product SKU:
FMCR1017
QUANTITY | PRICE | 1-4 | $853.74 |
5-9 | $811.05 |
10-24 | $768.37 |
25+ | Call |
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Key Specifications. |
Connector In Series | SMA |
Connector In Gender | Female |
Connector Out Series | SMA |
Minimum Frequency | 2 GHz |
Maximum Frequency | 4 GHz |
Maximum Insertion Loss | 1 dB |
Maximum Input Power | 50 Watts |
Minimum Isolation | 36 dB |
Dual Junction Circulator SMA Female with 36 dB Isolation from 2 GHz to 4 GHz Rated to 50 Watts
RF circulator FMCR1017 from Fairview is just part of a large number of radio frequency products specifically stocked to be highly available for rapid shipment. Fairview Microwave circulator is manufactured with SMA connectors that are female. This 3 port SMA circulator design is rated for a minimum frequency of 2 GHz and a maximum frequency of 4 GHz.
Fairview Microwave SMA RF coaxial circulator part number FMCR1017 has a minimum isolation of 36 dB and a maximum input power of 50 Watts. Additional RF specs for this Fairview Microwave component can be found on the circulator datasheet specifications PDF above.
Our coaxial circulator is just part of more than one million RF, microwave and millimeter wave components we carry in-stock. This circulator with SMA connectors is ready to buy and be shipped worldwide. Fairview also stocks a wide selection of other radio frequency coaxial circulators that ship same-day from our warehouse along with rest of our RF, microwave and millimeter wave components.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.