Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

2.4 GHz/900 MHz 3 dBi Omni Antenna - NMO Connector

SKU: FM51OM1022
Pricing
QUANTITYPRICE
1-9$123.19
10-24$118.26
25-99$113.33
100-249$108.41
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypeMobile
Design TypeStandard
Direction TypeOmni Directional
Band TypeDual
PolarizationVertical
Number of Ports1
Minimum Frequency900 MHz
Maximum Frequency2.5 GHz
Connector SeriesNMO Mount
Impedance50 Ohm
Nominal Gain3 dBi
Max Input Power50
Description

2.4 GHz/900 MHz 3 dBi Omni Antenna - NMO Connector

This very compact mobile-mount dual band omni antenna is designed to operate in 2.4 GHz or 900 MHz bands and provides broad coverage and 3 dBi gain. The Dual-Band design of this antenna eliminates the need to purchase different antennas for each frequency. In the 2.4 GHz ISM band, it is ideally suited for ISM, IEEE 802.11b, 802.11g and 802.11n wireless LANs, Bluetooth® and other WLAN applications where omni-directional coverage and low visibility are desired. In the 900 MHz band, this antenna is ideally suited for ISM, GSM and RFID applications as well as 900MHz wireless LAN and Cellular systems.

This RF antenna is only 2.7” long and features an aesthetic black finish. It is designed with a standard TAD/NMO Motorola-type connection that allows for ease of installation to similar TAD/NMO mounting systems. Because of its nearinvisible design this antenna is ideal for use on vehicles where vandal-resistance and aesthetics are important.