Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

5-in-1 Cellular, GPS Combination IoT Antenna FAKRA Jack ABS Radome White IP69K

SKU: FMANOM1093
Pricing
QUANTITYPRICE
1-9$373.99
10-24$359.03
25-99$344.07
100-249$329.11
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 8
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypeMobile
Design TypeStandard
Direction TypeOmni Directional
VSWR, Typical Input2:1
PolarizationVertical
Number of Ports5
Connector SeriesFAKRA
Connector GenderFemale
Impedance50 Ohm
Max Input Power10
Description

5-in-1 Cellular, GPS Combination IoT Antenna FAKRA Jack ABS Radome White IP69K

The Fairview FMANOM1092 is a 5-in-1 combination antenna designed for public safety, emergency services, mobile base stations, autonomous vehicles, fleet management, smart cities, smart utilities, or industrial IoT applications. This vertically polarized omnidirectional antenna has color-coded FAKRA female connectors with 17 feet cable leads. Our high-quality mobile antenna with 5 ports has a typical input VSWR of 2:1.

The IoT combination antenna from Fairview has an overall length of 7 inches, width of 7 inches, and weight of 4 lbs. This FMANOM1092 mobile antenna is IP69K-rated and has a black-colored radome made of UV-stabilized ABS. The 4 cellular, 1 GPS combination antenna has an impedance of 50 Ohms and a maximum input power of 10 Watts.

Our vertically polarized mobile antenna can operate at temperatures ranging from -40 to 70 degrees C. This MIMO-capable IoT antenna features four 4G/5G, and one L1/G1 GPS band elements in one radome. Emergency services, first responders, and fleets can rely on our 5-in-1 combination antenna to maintain a secure link between vehicles and dispatch centers.