Calibrated Noise Source Module With a Noise Output ENR of 26 dB, and a Voltage of +28 VDC, Operating From 10 MHz to 6 GHz With SMA
SKU: FMNG1003
Key Specifications
Key Specifications. |
DC Input Connector Series | Pin |
Impedance | 50 Ohm |
RF Output Connector Series | SMA |
RF Output Gender | Female |
Minimum Frequency | 10 MHz |
Maximum Frequency | 6 GHz |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.