Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Broadband 75 Ohm F Male to 75 Ohm F Female Cable 75 Ohm FM-SF200LL75 Coax in 72 Inch and RoHS Compliant

SKU: FMTC604-72

Broadband 75 Ohm F Male to 75 Ohm F Female Cable 75 Ohm FM-SF200LL75 Coax in 72 Inch and RoHS Compliant

SKU: FMTC604-72
Cable length
Pricing
QUANTITYPRICE
1-24$165.78
25-49$157.49
50-99$149.20
100-249$142.57
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 25
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1F
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175
Connector Series 2F
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275
RF Cable Part NumberFM-SF200LL75
RF Cable TypeFM-SF200LL75
RF Cable Impedance75
Length72 inches
Description

Broadband 75 Ohm F Male to 75 Ohm F Female Cable 75 Ohm FM-SF200LL75 Coax in 72 Inch and RoHS Compliant

RF cable assembly part number FMTC604-72 broadband 75 Ohm F male to 75 Ohm F female cable 75 Ohm FM-SF200LL75 coax in 72 inch and RoHS compliant from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Broadband 75 Ohm F male to 75 Ohm F female cable 75 Ohm FM-SF200LL75 coax in 72 inch and RoHS compliant, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with type F cable connection on one end and a F cable connection on the other end. Our F type cable assembly has a male gender on end one and female on end two. Type F cable FMTC604-72 is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview type F male to F female cable assembly FMTC604-72 is built with FM-SF200LL75 coax and it is a flexible design. Our F type cable assembly is manufactured with 75 Ohm F type to 75 Ohm F cable connectors and has a 75 Ohm impedance for the cable. RF specs for this type F male to F female cable can be found on its specifications datasheet PDF above. Keep in mind that FMTC604-72 can also be used as a F female to F type male cable because the assembly operates in both directions.

Type F male to F female coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality type F to F cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of F type cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.