Broad Band Amplifiers

Product Filters

Hide Filters

Min Frequency

Max Frequency

Gain

 

Broad Band Amplifiers

Broad band amplifiers (A.K.A. wide band) from Fairview Microwave provide amplification for radio frequencies in broadband. Our broad band amplifiers applications include: military / defense, test instrumentation, EW/ECM, radar, satcom, telecom, microwave radio and various industrial RF, microwave and millimeter wave applications. Fairview broad band amplifiers have a maximum frequency as high as 18 GHz depending on the amp configuration.

These broad band amplifiers superior performance is achieved by use of a hybrid microwave integrated circuit system and advanced GaAs pHEMT technologies. Fairview Microwave broad band amplifier modules are unconditionally stable and have built-in voltage regulation, bias sequencing and reverse bias protection for even further reliability. Our RF broad-band signal amplifiers are constructed with over-voltage protection installed externally for easy repair. These broad-band coaxial amplifiers are matched internally for 50 Ohm input and output, this eliminates the need for any added external radio frequency components for tuning.

Broad band amplifiers from Fairview Microwave are housed in hermetic sealed modules which operate in a temperature range from -55°C to +85°C depending on model. Our large selection of broad band amp products provide a wide choice of gain levels, frequency ranges and power level outputs for most all requirements. The large selection and high stocking quantities of broad band RF amplifiers at Fairview means we have what you need for immediate shipment worldwide.



Fairview Microwave broad band amplifiers are mostly EAR99