BNC Male to RA SMC Plug Cable RG-316 Coax in 48 Inch

Product SKU: FMC0828315-48

BNC Male to RA SMC Plug Cable RG-316 Coax in 48 Inch high resolution
  • BNC Male to RA SMC Plug Cable RG-316 Coax in 48 Inch zoom
Standard Length
--- or ---
Custom Length
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.

Pricing Table
QUANTITYPRICE
1-24$50.42
25-49$47.90
50-99$45.38
100-249$43.36
250+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:195
Quantity:  

BNC Male to RA SMC Plug Cable RG-316 Coax in 48 Inch

RF cable assembly part number FMC0828315-48 bnc male to RA SMC plug cable RG-316 coax in 48 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Bnc male to RA SMC plug cable RG-316 coax in 48 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with BNC cable connection on one end and a SMC cable connection on the other end. Our BNC cable assembly has a male gender on end one and plug on end two. BNC cable FMC0828315-48 is built in a male to plug coaxial assembly design and will ship quickly after the purchase.

Fairview BNC male to SMC plug cable assembly FMC0828315-48 is built with RG-316 coax and it is a flexible design. Our BNC cable assembly is manufactured with 50 Ohm BNC to right angle 50 Ohm SMC cable connectors and has a 50 Ohm impedance for the cable. RF specs for this BNC male to SMC right angle plug cable can be found on its specifications datasheet PDF above. Keep in mind that FMC0828315-48 can also be used as a SMC plug to BNC male cable because the assembly operates in both directions.

BNC male to SMC right angle plug coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality BNC to SMC cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of BNC cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.