Live Chat Support Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Male to N Female MIL-DTL-17 Cable M17/60-RG142 Coax in 36 Inch

SKU: FMHR0003-36

BNC Male to N Female MIL-DTL-17 Cable M17/60-RG142 Coax in 36 Inch

SKU: FMHR0003-36
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Pricing
QUANTITYPRICE
1-9$186.14
10-24$176.83
25-49$167.53
50+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1BNC
Connector Gender 1Male
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2N
Connector Gender 2Female
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberM17/60-RG142-27478
RF Cable TypeM17/60-RG142
RF Cable Impedance50
Length36 inches
Description

BNC Male to N Female MIL-DTL-17 Cable M17/60-RG142 Coax in 36 Inch

RF cable assembly part number FMHR0003-36 BNC male to N female MIL-DTL-17 cable M17/60-RG142 coax in 36 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. BNC male to N female MIL-DTL-17 cable M17/60-RG142 coax in 36 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with BNC cable connection on one end and a type N cable connection on the other end. Our BNC cable assembly has a male gender on end one and female on end two. BNC cable FMHR0003-36 is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview BNC male to N type female cable assembly FMHR0003-36 is built with M17/60-RG142 coax and it is a flexible design. Our BNC cable assembly is manufactured with 50 Ohm BNC to 50 Ohm type N cable connectors and has a 50 Ohm impedance for the cable. RF specs for this BNC male to type N female cable can be found on its specifications datasheet PDF above. Keep in mind that FMHR0003-36 can also be used as a N type female to BNC male cable because the assembly operates in both directions.

BNC male to type N female coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality BNC to N type cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of BNC cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.