BNC Male (Plug) to BNC Male (Plug) Cable LMR-400-UF Coax Up To 2.5 GHz, 1.35 VSWR in 120 Inch with Times Microwave Connectors

Product SKU: FMC0808405-120

BNC Male (Plug) to BNC Male (Plug) Cable LMR-400-UF Coax Up To 2.5 GHz, 1.35 VSWR in 120 Inch with Times Microwave Connectors high resolution
  • BNC Male (Plug) to BNC Male (Plug) Cable LMR-400-UF Coax Up To 2.5 GHz, 1.35 VSWR in 120 Inch with Times Microwave Connectors zoom
DISCONTINUED PRODUCT
Replaced By:FMCA1968-120
Standard Length

This item may be subject to an additional Tariff Surcharge of 5.0% each for US customers, which will be applied at checkout.

BNC Male to BNC Male Cable LMR-400-UF Coax in 120 Inch with Times Microwave Connectors

RF cable assembly part number FMC0808405-120 BNC male to BNC male cable LMR-400-UF coax in 120 inch with Times Microwave connectors from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. BNC male to BNC male cable LMR-400-UF coax in 120 inch with Times Microwave connectors, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with BNC cable connection on one end and a BNC cable connection on the other end. Our BNC cable assembly has a male gender on end one and male on end two. BNC cable FMC0808405-120 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview BNC male to BNC male cable assembly FMC0808405-120 is built with LMR-400-UF coax and it is a flexible design. Our BNC cable assembly is manufactured with 50 Ohm BNC to 50 Ohm BNC cable connectors and has a 50 Ohm impedance for the cable. RF specs for this BNC male to BNC male cable can be found on its specifications datasheet PDF above.

BNC male to BNC male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of BNC cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.


* LMR™ is a trademark of Times Microwave Systems.