To our valued customers: Our office will be closed Wednesday, June 19th, 2024 in observance of the Juneteenth Holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Male to BNC Female Bulkhead Cable RG-58 Coax in 36 Inch

SKU: SCB15354-36
Cable length
Pricing
QUANTITYPRICE
1-24$62.99
25-49$59.84
50-99$56.69
100-249$54.17
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:30
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Key Specifications
Key Specifications.
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250
RF Cable Part NumberRG58
RF Cable TypeRG-58
RF Cable Impedance50
Length36 inches
Description

BNC Male to BNC Female Bulkhead Cable RG-58 Coax in 36 Inch

RF cable assembly part number SCB15354-36 BNC male to BNC female bulkhead cable RG-58 coax in 36 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. BNC male to BNC female bulkhead cable RG-58 coax in 36 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with BNC cable connection on one end and a BNC cable connection on the other end. Our BNC cable assembly has a male gender on end one and female on end two. BNC cable SCB15354-36 is built in a male to female coaxial assembly design and will ship quickly after the purchase.

Fairview BNC male to BNC female cable assembly SCB15354-36 is built with RG58 coax and it is a flexible design. Our BNC cable assembly is manufactured with 50 Ohm BNC to 50 Ohm BNC cable connectors and has a 50 Ohm impedance for the cable. RF specs for this BNC male to BNC female bulkhead cable can be found on its specifications datasheet PDF above. Keep in mind that SCB15354-36 can also be used as a BNC female to BNC male cable because the assembly operates in both directions.

BNC male to BNC female bulkhead coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of BNC cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.