To our valued customers: Our office will be closed Wednesday, June 19th, 2024 in observance of the Juneteenth Holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BMA Plug (Male) Bulkhead Slide-On Connector For RG178, RG196 Cable, Crimp/Solder

SKU: FMCN1200
Pricing
QUANTITYPRICE
1-24$35.36
25-49$33.59
50-99$31.82
100-249$30.41
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 14
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBMA
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodCrimp/Solder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency12.4 GHz
Termination TypeCoax
Interface Type 1RG178
Interface Type 2RG196
Description

BMA Plug (Male) Bulkhead Slide-On Connector For RG178, RG196 Cable, Crimp/Solder

FMCN1200 BMA plug bulkhead coaxial slide-on connector from Fairview Microwave has an interface type of RG178, RG196 and a 50 Ohm impedance. This BMA plug bulkhead connector uses shield attachment of crimp/solder attachment for the contact. Our plug BMA coaxial connector provides a minimum frequency of DC and a maximum frequency of 12.4 GHz.

BMA plug bulkhead coaxial slide-on RF connector has a ptfe dielectric type and a VSWR of 2.12:1. This Fairview Microwave BMA coaxial connector has a passivated stainless steel body. Our FMCN1200 BMA connector uses beryllium copper contact. This BMA plug bulkhead coaxial slide-on RF connector is RoHS compliant, you can find this BMA plug bulkhead coaxial slide-on connector datasheet specifications above.

Fairview Microwave plug BMA bulkhead connector purchases will ship the same day. Our bulkhead BMA plug RG178 / RG196 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BMA cable connector assemblies that will ship quickly from our location.