To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

SMA 8 Bit Programmable Phase Shifter 360 Deg Phase Shift 256 Steps From 500 MHz to 2 GHz

Product SKU: SDPS-0502-360-SMA

SMA 8 Bit Programmable Phase Shifter 360 Deg Phase Shift 256 Steps From 500 MHz to 2 GHz high resolution
  • SMA 8 Bit Programmable Phase Shifter 360 Deg Phase Shift 256 Steps From 500 MHz to 2 GHz zoom
Pricing Table
QUANTITYPRICE
1-1$7,890.36
2-4$7,416.94
5-9$7,022.42
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:2
Quantity:  

SMA 8 Bit Programmable Phase Shifter 360 Deg Phase Shift 256 Steps From 500 MHz to 2 GHz

Coaxial RF 8 bit programmable phase shifter SDPS-0502-360-SMA is just one of a large number of radio frequency components specifically stocked to be ready for quick shipment. Fairview Microwave RF 8 bit programmable phase shifter is manufactured with SMA connectors and has a phase adjustment of 0 degrees. This SMA 0 degree 8 bit programmable phase shifter is rated for a minimum frequency of 500 MHz and a maximum frequency of 2 GHz.

Fairview Microwave 8 bit programmable phase shifter with SMA connectors has a maximum input power of 0 Watts. RF 8 bit programmable phase shifter design for part number SDPS-0502-360-SMA. The RF specs for this Fairview phase shifting component can be found on its radio frequency phase shifter PDF specifications above.

Our SMA 0 degree 8 bit programmable phase shifter is one radio frequency component of more than one million microwave and millimeter wave RF parts in stock. Fairview Microwave is where to buy a 8 bit programmable phase shifter for quick service and easy worldwide shipment . Fairview also stocks a wide selection of other radio frequency phase shifting products that ship same-day from our Allen, TX warehouse in the as with the rest of our other RF/microwave and millimeter wave components.