0 to 71 dB Step Attenuator 75 Ohm F Female Connectors Rated From 0.3 MHz To 1,000 MHz in a Toggle Design

Product SKU: FMAT1008

0 to 71 dB Step Attenuator 75 Ohm F Female Connectors Rated From 0.3 MHz To 1,000 MHz in a Toggle Design high resolution
  • 0 to 71 dB Step Attenuator 75 Ohm F Female Connectors Rated From 0.3 MHz To 1,000 MHz in a Toggle Design zoom
Pricing Table
QUANTITYPRICE
1-4$899.01
5-9$854.06
10-24$809.11
25+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:7
Quantity:  

0 to 71 dB Step Attenuator 75 Ohm F Female Connectors Rated From 0.3 MHz To 1,000 MHz in a Toggle Design

Coaxial variable attenuator FMAT1008 from Fairview Microwave is manufactured in a step RF attenuator design and F input. This connectorized F step attenuator has female gender for in and out ports and 75 Ohm impedance. Our 75 Ohm F step attenuator is constructed to precise RF and microwave industry specifications and has a maximum attenuation value of 71 dB with a 0 dB step size.

Fairview F 71 dB stepped attenuator is constructed to operate up to a maximum frequency of 1 GHz and a maximum input power of 0 Watt. This F step variable attenuator is rated for a maximum VSWR of and is just one of many products in our wide selection of RF attenuators. Our radio frequency step attenuator with F connectors is built with aluminum body material and plating; you can find more step attenuator datasheet specifications above.

Fairview Microwave F coaxial step attenuator part number F is a toggle style and in-stock. Our coaxial step attenuator is part of over one million components for RF, microwave and millimeter wave applications that are ready for same day shipment and can be shipped worldwide.