7/16 DIN Male to RA QMA Male Cable LMR-240 Coax in 36 Inch

Product SKU: FMC1523240-36

7/16 DIN Male to RA QMA Male Cable LMR-240 Coax in 36 Inch high resolution
  • 7/16 DIN Male to RA QMA Male Cable LMR-240 Coax in 36 Inch zoom
Standard Length
--- or ---
Custom Length
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.

Pricing Table
QUANTITYPRICE
1-24$81.88
25-49$77.79
50-99$73.69
100-249$70.42
250+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:Call for Availability
Quantity:  

7/16 DIN Male to RA QMA Male Cable LMR-240 Coax in 36 Inch

RF cable assembly part number FMC1523240-36 7/16 din male to RA QMA male cable LMR-240 coax in 36 inch from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. 7/16 din male to RA QMA male cable LMR-240 coax in 36 inch, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 7/16 DIN cable connection on one end and a QMA cable connection on the other end. Our 7/16 DIN cable assembly has a male gender on end one and male on end two. 7/16 DIN cable FMC1523240-36 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview 7/16 DIN male to QMA male cable assembly FMC1523240-36 is built with LMR-240 coax and it is a flexible design. Our 7/16 DIN cable assembly is manufactured with 50 Ohm 7/16 DIN to right angle 50 Ohm QMA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 7/16 DIN male to QMA right angle male cable can be found on its specifications datasheet PDF above. Keep in mind that FMC1523240-36 can also be used as a QMA male to 7/16 DIN male cable because the assembly operates in both directions.

7/16 DIN male to QMA right angle male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 7/16 DIN to QMA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 7/16 DIN cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.


* LMR™ is a trademark of Times Microwave Systems.