Low PIM 7/16 DIN Male to 7/16 DIN Male Cable 1/2 inch Superflexible Coax in 72 Inch and RoHS Compliant

Product SKU: FMC1515R02-72

Low PIM 7/16 DIN Male to 7/16 DIN Male Cable 1/2 inch Superflexible Coax in 72 Inch and RoHS Compliant high resolution
  • Low PIM 7/16 DIN Male to 7/16 DIN Male Cable 1/2 inch Superflexible Coax in 72 Inch and RoHS Compliant zoom
DISCONTINUED PRODUCT
Search for alternative
Cable Assemblies.
Standard Length

Low PIM 7/16 DIN Male to 7/16 DIN Male Cable 1/2 inch Superflexible Coax in 72 Inch and RoHS Compliant

RF cable assembly part number FMC1515R02-72 low PIM 7/16 DIN male to 7/16 DIN male cable 1/2 inch superflexible coax in 72 inch and RoHS compliant from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Low PIM 7/16 DIN male to 7/16 DIN male cable 1/2 inch superflexible coax in 72 inch and RoHS compliant, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with 7/16 DIN cable connection on one end and a 7/16 DIN cable connection on the other end. Our 7/16 DIN cable assembly has a male gender on end one and male on end two. 7/16 DIN cable FMC1515R02-72 is built in a male to male coaxial assembly design and will ship quickly after the purchase.

Fairview 7/16 DIN male to 7/16 DIN male cable assembly FMC1515R02-72 is built with 1/2 inch Superflexible coax and it is a flexible design. Our 7/16 DIN cable assembly is manufactured with 50 Ohm 7/16 DIN to 50 Ohm 7/16 DIN cable connectors and has a 50 Ohm impedance for the cable. RF specs for this 7/16 DIN male to 7/16 DIN male cable can be found on its specifications datasheet PDF above.

7/16 DIN male to 7/16 DIN male coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality 7/16 DIN to 7/16 DIN cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of 7/16 DIN cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.