RF variable phase trimmer is just one of a large number of coaxial radio frequency components specifically in-stock to be ready for quick shipment. Fairview Microwave RF variable phase trimmer is manufactured with 7/16 DIN connectors and has a 10 degree phase adjustment. This 7/16 DIN variable phase trimmer with variable phase of 10 degrees is rated for a minimum frequency of DC and a maximum frequency of 3.8 GHz.
Fairview Microwave variable phase trimmer with 7/16 DIN connectors is constructed with a maximum input power of 1000 Watts. RF variable phase trimmer design for part number SMP6004 is rated for a maximum VSWR of 1.3:1. The RF specs for this Fairview phase trimming component can be found on its radio frequency phase trimmer PDF specifications above.
Our 7/16 DIN 10 degree variable phase trimmer is one radio frequency component of more than one million microwave / millimeter wave RF parts in-stock. Fairview Microwave is where to buy a variable phase trimmer for quick and easy service with worldwide shipping. Fairview also stocks a wide selection of other radio frequency phase trimmer products that ship same-day from our Allen, TX warehouse as with the rest of our other RF/microwave and millimeter wave components.