Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

7/16 DIN Female (Jack) Connector Stub Terminal 4 Hole Flange (Panel Mount), Solder

SKU: SC4915
DISCONTINUED PRODUCT
Search for alternative
Cables.
Product Documents
0110
SC4915
Datasheet
SC4915
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector Series7/16 DIN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount Method4 Hole Flange
Minimum FrequencyDC
Maximum Frequency7.5 GHz
Termination TypeTerminal
Interface Type 1Stub
Description

7/16 DIN Female (Jack) Connector Stub Terminal 4 Hole Flange (Panel Mount), Solder

SC4915 7/16 DIN female 4 hole flange terminal connector from Fairview Microwave has an interface type of stub and a 50 Ohm impedance. This 7/16 DIN female 4 hole flange connector uses shield attachment of solder attachment for the contact. Our female 7/16 DIN terminal connector provides a minimum frequency of DC and a maximum frequency of 7.5 GHz.

7/16 DIN female 4 hole flange terminal RF connector has a ptfe dielectric type and a VSWR of 1.15:1. Our SC4915 7/16 DIN connector uses brass contact. This 7/16 DIN female 4 hole flange terminal RF connector is RoHS compliant, you can find this 7/16 DIN female 4 hole flange terminal connector datasheet specifications above.

Fairview Microwave female 7/16 DIN 4 hole flange connector purchases will ship the same day. Our 4 hole flange 7/16 DIN female stub connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom 7/16 DIN cable connector assemblies that will ship quickly from our location.