To our valued customers: Our offices will be closed November 22nd and 23rd in observance of the Thanksgiving Day holiday.

60 dB Gain Limiting Amplifier Operating From 1 GHz to 2 GHz with -40 to 10 dBm Pin, 19 dBm Psat and SMA

Product SKU: SLA-020-60-25-SMA

60 dB Gain Limiting Amplifier Operating From 1 GHz to 2 GHz with -40 to 10 dBm Pin, 19 dBm Psat and SMA high resolution
  • 60 dB Gain Limiting Amplifier Operating From 1 GHz to 2 GHz with -40 to 10 dBm Pin, 19 dBm Psat and SMA zoom
Pricing Table
QUANTITYPRICE
1-1$2,223.60
2-4$2,090.18
5-9$1,979.00
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:2
Quantity:  

60 dB Gain Limiting Amplifier Operating From 1 GHz to 2 GHz with -40 to 10 dBm Pin, 19 dBm Psat and SMA

RF limiting amplifier SLA-020-60-25-SMA from Fairview is only one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for rapid shipment. Fairview Microwave limiting amplifier is a connectorized high gain version manufactured with SMA connectors. Our SMA limiting amplifier design has a 60 dB minimum gain .

Fairview Microwave RF 60 dB gain limiting amplifier part number SLA-020-60-25-SMA is rated for power output Psat of 19 dBm, power input minimum of -40 dBm and a maximum of 10 dBm. This radio frequency limiting amplifier is constructed to be rated for a minimum frequency of 1 GHz and a maximum of 2 GHz. Additional RF specs on this high gain limiting amp from Fairview Microwave can be found on the RF limiting amplifier datasheet specifications PDF above.

This high gain limiter amplifier is part of more than one million RF, microwave and millimeter wave components in-stock. Our limiting RF amplifier is ready for same-day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency amp products that ship same-day from our warehouse in Allen, TX for all your RF, microwave and millimeter wave amplifier component needs.