Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

50 dB WR-112 Waveguide Crossguide Coupler with CPR-112G Flange from 7.05 GHz to 10 GHz in Copper Alloy

SKU: FMWCP1070
Pricing
QUANTITYPRICE
1-4$990.00
5-9$950.40
10-24$910.80
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-112
Coupler TypeCrossguide
Coupling Level50 dB
Directivity10
Flange SizeNone
Insertion Loss, Typical0.1 dB
Minimum Frequency7.05 GHz
Maximum Frequency10 GHz
Description

50 dB WR-112 Waveguide Crossguide Coupler with CPR-112G Flange from 7.05 GHz to 10 GHz in Copper Alloy

Fairview Microwave WR-112 waveguide coupler has a nominal coupling level of 50 dB and is in stock for same-day shipment worldwide. This 50 dB waveguide FMWCP1070 of the crossguide 4 port coupler design is always in-stock for purchase online or from our knowledgeable sales staff by phone. High-quality WR-112 waveguide crossguide couplers from Fairview Microwave are equipped with copper alloy CPR-112G grooved flanges. Our WR-112 waveguide 4 port coupler with CPR-112G grooved flanges operates up to a maximum frequency of 10 GHz. Fairview Microwave FMWCP1070 precision microwave coupler at 50dB typical coupling value is manufactured with a copper alloy body providing industry-leading electrical performance.

These crossguide 4 port waveguide couplers that operate from 7.05 GHz to 10 GHz are bi-directional components that are used in various applications like radar, test benches, satellites, and more. Fairview Microwave’s expert technical support is available on this FMWCP1070 50 dB copper alloy coupler as well as on over 1,000,000 other products. Our 7.05 GHz min WR-112 coupler FMWCP1070 is one of over 220 waveguide couplers always available from Fairview Microwave. The FMWCP1070 datasheet for this Fairview Microwave WR-112 50dB CPR-112G flanged waveguide coupler is available in PDF format with CAD drawing, dimensions and specifications which can be found above for download

FMWCP1070 crossguide couplers are always in stock for immediate shipping from our ISO 9001:2008 certified facility. Our high-quality 4 port crossguide couplers have a typical insertion loss of 0.1 dB. Fairview Microwave’s 0.1 dB insertion loss WR-112 copper alloy waveguide crossguide couplers have a typical main line voltage standing wave ratio (VSWR) of 1.05:1. Our 7.05 GHz to 10 GHz frequency range WR-112 waveguide couplers have a typical directivity value of 10 dB. Fairview Microwave WR-112 copper alloy waveguide crossguide coupler FMWCP1070 is 4 inches long by 3.4 inches high and weighs 1.6175 lbs.

Originally Sun Moon Electronics, Fairview Microwave has supplied state-of-the-art RF components like these 50 dB nominal coupling value crossguide waveguide couplers with CPR-112G flanges since 1992. This 4 inch long copper alloy WR-112 waveguide is just one component of a large family of over 220 couplers that Fairview Microwave offers with simple purchasing, immediate shipping worldwide, and expert tech support always on hand. The Fairview Microwave website is where you can find our WR-112 50dB CPR-112G flanged waveguide coupler as well as other waveguide components, purchase online or contact our knowledgeable sales team now for further details.