To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

46 dB Gain Medium Power High Gain Amplifier at 600 mW Psat Operating From 1.2 GHz to 1.4 GHz with SMA

Product SKU: SPA-014-46-006-SMA

46 dB Gain Medium Power High Gain Amplifier at 600 mW Psat Operating From 1.2 GHz to 1.4 GHz with SMA high resolution
  • 46 dB Gain Medium Power High Gain Amplifier at 600 mW Psat Operating From 1.2 GHz to 1.4 GHz with SMA zoom
Pricing Table
QUANTITYPRICE
1-1$1,585.24
2-4$1,490.13
5-9$1,410.86
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:4
Quantity:  

46 dB Gain Medium Power High Gain Amplifier at 600 mW Psat Operating From 1.2 GHz to 1.4 GHz with SMA

RF power amplifier SPA-014-46-006-SMA from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized medium power version manufactured with SMA connectors and rated at 600 mW. Our SMA medium power RF amplifier design has a 46 dB typical gain.

Fairview RF medium power high gain amplifier part number SPA-014-46-006-SMA is rated for a gain flatness of 0.5 dB with a Psat of 28 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 1.2 GHz and a maximum of 1.4 GHz. Additional specs on this high gain medium power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our medium power high gain amplifier is part of over one million RF, microwave and millimeter wave components in stock. This medium power 600 mW RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our Allen, TX facility for all your RF, microwave and millimeter wave amplifier component needs.