42 dB Gain High Power Amplifier at 18 Watt Psat Operating from 860 MHz to 960 MHz with 55 dBm IP3, SMA Input, SMA Output

Product SKU: FMAM5042

42 dB Gain High Power Amplifier at 18 Watt Psat Operating from 860 MHz to 960 MHz with 55 dBm IP3, SMA Input, SMA Output high resolution
  • 42 dB Gain High Power Amplifier at 18 Watt Psat Operating from 860 MHz to 960 MHz with 55 dBm IP3, SMA Input, SMA Output zoom
Pricing Table
QUANTITYPRICE
1-1$2,951.74
2-4$2,833.67
5-9$2,715.60
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:4
Quantity:  

42 dB Gain High Power Amplifier at 18 Watt Psat Operating from 860 MHz to 960 MHz with 55 dBm IP3, SMA Input, SMA Output

RF power amplifier FMAM5042 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized high power version manufactured with SMA connectors and rated at 18 Watt. Our SMA high power RF amplifier design has a 39 dB minimum gain and 42 dB typical gain.

Fairview RF high power high gain amplifier part number FMAM5042 is rated with a Psat of 42.5 dBm. Our radio frequency high power amplifier is constructed for a minimum frequency of 860 MHz and a maximum of 960 MHz. Additional specs on this high gain high power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our high power high gain amplifier is part of over one million RF, microwave and millimeter wave components in stock. This high power 18 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our facility for all your RF, microwave and millimeter wave amplifier component needs.