To our valued customers: Our offices will be closed Monday, May 28th, in observance of the Memorial Day holiday.

41 dB Gain High Power High Gain Amplifier at 12 Watt Psat Operating From 800 MHz to 2 GHz with 50 dBm IP3 and SMA

Product SKU: FMAM5035

41 dB Gain High Power High Gain Amplifier at 12 Watt Psat Operating From 800 MHz to 2 GHz with 50 dBm IP3 and SMA high resolution
  • 41 dB Gain High Power High Gain Amplifier at 12 Watt Psat Operating From 800 MHz to 2 GHz with 50 dBm IP3 and SMA zoom
Pricing Table
QUANTITYPRICE
1-1$4,561.64
2-4$4,287.94
5-9$4,059.86
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:4
Quantity:  

41 dB Gain High Power High Gain Amplifier at 12 Watt Psat Operating From 800 MHz to 2 GHz with 50 dBm IP3 and SMA

RF power amplifier FMAM5035 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency amplifiers specifically stocked to be highly available for quick shipment. Fairview RF power amplifier is a connectorized high power version manufactured with SMA connectors and rated at 12 Watt. Our SMA high power RF amplifier design has a 41 dB minimum gain.

Fairview RF high power high gain amplifier part number FMAM5035 is rated with a Psat of 40.8 dBm. Our radio frequency high power amplifier is constructed for a minimum frequency of 800 MHz and a maximum of 2 GHz. Additional specs on this high gain high power amplifier from Fairview Microwave can be found in the details on the RF power amplifier datasheet specifications PDF above.

Our high power high gain amplifier is part of over one million RF, microwave and millimeter wave components in stock. This high power 12 Watt RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same day from our Allen, TX facility for all your RF, microwave and millimeter wave amplifier component needs.