40 dB Gain 0.8 dB NF Low Noise High Gain Amplifier Operating From 1 GHz to 2 GHz with 11 dBm P1dB and SMA

Product SKU: FMAM1019

40 dB Gain 0.8 dB NF Low Noise High Gain Amplifier Operating From 1 GHz to 2 GHz with 11 dBm P1dB and SMA high resolution
  • 40 dB Gain 0.8 dB NF Low Noise High Gain Amplifier Operating From 1 GHz to 2 GHz with 11 dBm P1dB and SMA zoom
Pricing Table
QUANTITYPRICE
1-1$965.14
2-4$907.23
5-9$858.97
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:12
Quantity:  

40 dB Gain 0.8 dB NF Low Noise High Gain Amplifier Operating From 1 GHz to 2 GHz with 11 dBm P1dB and SMA

RF low noise amplifier FMAM1019 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency LNA amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF low noise amplifier (LNA) is a connectorized medium power version manufactured with SMA connectors and rated at 11 dBm. Our SMA medium power low noise amplifier design has a 37 dB minimum gain and 40 dB typical gain.

Fairview RF medium power high gain LNA amplifier part number FMAM1019 is rated for a gain flatness of 1 dB with a P1dB of 11 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 1 GHz and a maximum of 2 GHz. Additional specs on this high gain medium power low noise amp from Fairview Microwave can be found in the details on the RF LNA amplifier datasheet specifications PDF above.

Our medium power high gain amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power low noise RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same-day from our Allen, TX warehouse for all your RF, microwave and millimeter wave amplifier component needs.

WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov