4.1/9.5 Mini DIN Male (Plug) to 4.1/9.5 Mini DIN Male (Plug) Adapter IP67 Mated, Tri-Metal Plated Brass Body, 1.25 VSWR

Product SKU: SM4404

4.1/9.5 Mini DIN Male (Plug) to 4.1/9.5 Mini DIN Male (Plug)  Adapter IP67 Mated, Tri-Metal Plated Brass Body, 1.25 VSWR high resolution
  • 4.1/9.5 Mini DIN Male (Plug) to 4.1/9.5 Mini DIN Male (Plug)  Adapter IP67 Mated, Tri-Metal Plated Brass Body, 1.25 VSWR zoom
Pricing Table
QUANTITYPRICE
1-24$68.91
25-49$65.46
50-99$62.02
100-249$59.26
250+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:36
Quantity:  

4.1/9.5 Mini DIN Male (Plug) to 4.1/9.5 Mini DIN Male (Plug) Adapter IP67 Mated, Tri-Metal Plated Brass Body, 1.25 VSWR

4.1/9.5 Mini DIN adapter SM4404 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 4.1/9.5 Mini DIN adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN adapter is constructed with male gender on side 1 and male on side 2. SM4404 4.1/9.5 Mini DIN male to 4.1/9.5 Mini DIN male coaxial adapter from Fairview is a straight body style. This straight 4.1/9.5 Mini DIN connector adapter is an in-line RF adapter design.

Fairview male 4.1/9.5 Mini DIN to male 4.1/9.5 Mini DIN adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 4.1/9.5 Mini DIN adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 4.1/9.5 Mini DIN coaxial cables that ship quickly from our facility for all your RF adapter component needs.