4.1/9.5 Mini DIN Female to N Female Adapter IP67 UnMated

Product SKU: SM4478

4.1/9.5 Mini DIN Female to N Female Adapter IP67 UnMated high resolution
  • 4.1/9.5 Mini DIN Female to N Female Adapter IP67 UnMated zoom
Pricing Table
QUANTITYPRICE
1-24$65.79
25-49$62.50
50-99$59.21
100-249$56.58
250+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:35
Quantity:  

4.1/9.5 Mini DIN Female to N Female Adapter IP67 UnMated

4.1/9.5 Mini DIN adapter SM4478 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 4.1/9.5 Mini DIN to N adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 4.1/9.5 Mini DIN adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.3:1.

4.1/9.5 Mini DIN to N adapter is constructed with female gender on side 1 and female on side 2. SM4478 4.1/9.5 Mini DIN female to N female coaxial adapter from Fairview is a straight body style. This straight 4.1/9.5 Mini DIN connector adapter is an in-line RF adapter design.

Fairview female 4.1/9.5 Mini DIN to female N adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 4.1/9.5 Mini DIN adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 4.1/9.5 Mini DIN and N coaxial cables that ship quickly from our Allen, TX facility for all your RF adapter component needs.