35 dB Gain Waveguide Low Noise Amplifier Operating from 27 GHz to 40 GHz with 3 dB NF, 12 dBm Psat and WR28

Product SKU: FMAM1077

35 dB Gain Waveguide Low Noise Amplifier Operating from 27 GHz to 40 GHz with 3 dB NF, 12 dBm Psat and WR28 high resolution
  • 35 dB Gain Waveguide Low Noise Amplifier Operating from 27 GHz to 40 GHz with 3 dB NF, 12 dBm Psat and WR28 zoom
Pricing Table
QUANTITYPRICE
1-1$8,633.33
2-4$8,288.00
5-9$7,942.66
10+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:2
Quantity:  

35 dB Gain Waveguide Low Noise Amplifier Operating from 27 GHz to 40 GHz with 3 dB NF, 12 dBm Psat and WR28

RF low noise amplifier FMAM1077 from Fairview Microwave is just one amp of a large selection of in-stock radio frequency LNA amplifiers specifically stocked to be highly available for rapid shipment. Fairview RF low noise amplifier (LNA) is a connectorized medium power version manufactured with WR28 connectors and rated at 12 dBm. Our WR28 medium power low noise amplifier design has a 30 dB minimum gain and 35 dB typical gain.

Fairview RF medium power LNA amplifier part number FMAM1077 is rated for a gain flatness of 3 dB with a Psat of 12 dBm. Our radio frequency medium power amplifier is constructed for a minimum frequency of 27 GHz and a maximum of 40 GHz. Additional specs on this medium power low noise amp from Fairview Microwave can be found in the details on the RF LNA amplifier datasheet specifications PDF above.

Our medium power amplifier with low noise is part of over one million RF, microwave and millimeter wave components in stock. This medium power low noise RF amplifier is ready for same day purchase and shipping worldwide. Fairview also stocks a wide selection of other radio frequency power amplifier products that ship same-day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.