3 dB Fixed Attenuator QMA Male (Plug) to QMA Female (Jack) Up to 6 GHz Rated to 1 Watt,

Product SKU: FMAP1002-3

3 dB Fixed Attenuator QMA Male (Plug) to QMA Female (Jack) Up to 6 GHz Rated to 1 Watt, high resolution
  • 3 dB Fixed Attenuator QMA Male (Plug) to QMA Female (Jack) Up to 6 GHz Rated to 1 Watt, zoom
Pricing Table
QUANTITYPRICE
1-24$92.04
25-49$87.44
50-99$82.84
100-249$79.15
250+Call
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Add to Cart
Available Quantity:Call for Availability
Quantity:  

3 dB Fixed Attenuator QMA Male (Plug) to QMA Female (Jack) Up to 6 GHz Rated to 1 Watt,

RF coaxial fixed attenuator FMAP1002-3 from Fairview Microwave is manufactured with a QMA input. This coax QMA attenuator is 50 Ohm and an in-line RF attenuator design. Our 50 Ohm QMA to QMA attenuator is constructed to precise RF and microwave industry specifications and operates at a maximum frequency of 6 GHz.

Fairview QMA attenuator has a male gender in and a female gender out. FMAP1002-3 QMA male to QMA female attenuator is rated for a maximum RF attenuation value of 3 dB. Our 3 dB fixed attenuator with QMA connectors is built with body material and plating; you can find more RF attenuator datasheet specifications above.

Fairview Microwave radio frequency coaxial QMA 3 dB fixed attenuator maximum power rating is 1 Watt and is in-stock. Our fixed attenuator is part of over one million RF, microwave and millimeter wave components ready for same-day shipment to anywhere in the world.