Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

0 to 31 dB Step Attenuator With a 1 dB Step N Female (Jack) Connectors Rated Up To 2.7 GHz and Up to 2 Watts in a Dial Design, 1.35 VSWR

SKU: FMAT74005
DISCONTINUED PRODUCT
Search for alternative
Step Attenuators.
Product Documents
Key Specifications
Key Specifications.
DesignStep
Maximum Frequency2.7 GHz
Impedance50 Ohm
Power Maximum2 Watt
VSWR Maximum1.35:1
Connector Series 1N
Connector Gender 1Female
Connector Series 2N
Connector Gender 2Female
Minimum Attenuation0 dB
Description

0 to 31 dB Step Attenuator With a 1 dB Step N Female (Jack) Connectors Rated Up To 2.7 GHz and Up to 2 Watts in a Dial Design, 1.35 VSWR

Coaxial variable attenuator FMAT74005 from Fairview Microwave is manufactured in a step RF attenuator design and N input. This connectorized N step attenuator has female gender for in and out ports and 50 Ohm impedance. Our 50 Ohm N step attenuator is constructed to precise RF and microwave industry specifications and has a maximum attenuation value of 31 dB with a 1 dB step size.

Fairview N 31 dB stepped attenuator is constructed to operate up to a maximum frequency of 2.7 GHz and a maximum input power of 2 Watts. This N step variable attenuator is rated for a maximum VSWR of 1.35:1 and is just one of many products in our wide selection of RF attenuators. Our radio frequency step attenuator with N connectors is built with aluminum body material and nickel plating; you can find more step attenuator datasheet specifications above.

Fairview Microwave N coaxial step attenuator part number N is a dial style and in-stock. Our coaxial step attenuator is part of over one million components for RF, microwave and millimeter wave applications that are ready for same day shipment and can be shipped worldwide.