3 Hole Flange SMA Female to SMA Female Rotary Joint
SKU: SR1807
Key Specifications
Key Specifications. |
Connector Series 1 | SMA |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Series 2 | SMA |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Frequency, Min | DC |
Frequency, Max | 18 GHz |
Power, Max | 30 Watts |
Average Rotation Speed | 100 |
VSWR, Max | 1.4:1 |
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.