26 dB Gain Block Amplifier Operating From 1 GHz to 4 GHz with 15 dBm P1dB and SMA
Product SKU:
FMAM19
QUANTITY | PRICE | 1-4 | $1,000.04 |
5-9 | $950.04 |
10-24 | $900.04 |
25+ | Call |
For larger quantities, please call for quote.
All Prices are in US Dollars and do not include duties
Key Specifications (Click on Data Sheet Above for Additional Details). |
Power Output | 15 dBm P1dB |
Frequency, Min | 1 GHz |
Frequency, Max | 4 GHz |
Gain | 26 dB |
Noise Figure, Max | 2.5 dB |
RF Input VSWR, Max | 2 |
Voltage, DC Max | 12 Volts |
Connector Series | SMA |
26 dB Gain Block Amplifier Operating From 1 GHz to 4 GHz with 15 dBm P1dB and SMA
RF gain block amplifier FMAM19 from Fairview is only one amp of a large number of radio frequency amplifiers specifically stocked to be highly available for rapid shipment. Fairview Microwave gain block amplifier is a connectorized lna version manufactured with SMA connectors. Our SMA gain block amplifier design has a 26 dB gain.
Fairview Microwave RF 26 dB gain block amplifier part number FMAM19 is rated for power output of dBm. This radio frequency gain-block amplifier is built to be rated for a minimum frequency of 1 GHz and a maximum of 4 GHz. Additional RF specs on this 26 dB gain block amp from Fairview Microwave can be found on the RF gain blocks datasheet specifications PDF above.
This 26 dB gain block amplifier is just part of more than one million RF, microwave and millimeter wave components in-stock. Our gain block RF amplifier is ready for same day purchasing and shipping worldwide. Fairview also stocks a big selection of other radio frequency amp products that ship same day from our warehouse for all your RF, microwave and millimeter wave amplifier component needs.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.