Live Chatting Live chat
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

High Power Limiter, Field Replaceable 2.92mm, 100W Peak Power, 15 us Recovery, 13 dBm Flat Leakage, 18 GHz to 40 GHz

SKU: FMLM2007
Pricing
QUANTITYPRICE
1-1$2,680.00
2-4$2,572.80
5-9$2,465.60
10+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector In Series2.92mm
Connector In GenderMale
Connector Out Series2.92mm
Connector Out GenderFemale
Minimum Frequency18 GHz
Maximum Frequency40 GHz
Design TypeHigh Power
Peak Power100 Watt
Connector OptionField Replaceable
Leakage (CW)13 dBm
Recovery Time15,000 ns
Description

High Power Limiter, Field Replaceable 2.92mm, 100W Peak Power, 15 us Recovery, 13 dBm Flat Leakage, 18 GHz to 40 GHz

Fairview Microwave’s FMLM2007 is a high power field replaceable broadband signal limiter that ships same day worldwide. High power field replaceable limiter FMLM2007 has 2.92mm male to 2.92mm female type connectors with a compact and rugged, thin-film construction. This 2.92mm series limiter has a maximum peak power of 100W at 10µs Pulse Width 5% Duty Cycle and we keep it in-stock constantly. The FMLM2007 2.92mm to 2.92mm limiter has a typical recovery time of 15,000 ns. This industry-leading 100W high power limiter features a typical insertion loss of 4.5 dB.

FMLM2007 4.5 dB limiter with 100W max power, has a minimum operational temperature range of 0 degrees C to a maximum of 50°C. Off-the-shelf online or by phone, we ship these high-quality 2.92mm to 2.92mm limiters with a broadband frequency of 18 GHz – 40 GHz around the globe. Our 100W high power field replaceable limiter at 10µs Pulse Width 5% Duty Cycle has a 15,000 ns recovery time and is intended for use in applications like microwave radio, VSAT, SATCOM, radar and space systems.

40 GHz 100W high-reliability field replaceable limiter meets US Department of Defense environmental test methods for vibration of MIL-STD-202F, Method 204D, Condition B and a humidity of MIL-STD-202F, Method 103B, Condition B. Fairview Microwave’s high power 15,000 ns RF limiter has an average input power of 1 and a military grade package design. Contact Fairview Microwave’s expert technical support for assistance with FMLM2007 high power 50°C broadband limiter. Download our 100W high power field replaceable FMLM2007 PDF datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your 2.92mm male to 2.92mm female power limiter will be exact to spec.

Fairview Microwave was founded in 1992 and has since become reputable suppliers for 18 (GHz) – 40 (GHz) high power field replaceable 4.5 insertion loss limiters and electronic components. Limiter FMLM2007 by Fairview Microwave has a max leakage of 13 dBm and is just one of more than 1 million RF, microwave and limiter parts we stock. This 2.92mm male to female 1W average power limiter is ready to buy and can be shipped worldwide. Order your high power field replaceable 100W limiter online today; there is no MOQ (minimum order quantity) and we provide same-day shipping.